-
MAX16731EVKIT: Evaluation Kit for the MAX16731 Data Sheet (Rev. 0)5/31/2022PDF2M
概览
优势和特点
- Wide 2.7V to 16V Input Voltage Range
- High Efficiency and Power Density
- 0.5V to 5.8V VOUT (Selectable through ResistorDivider)
- Selectable: PWM Frequency, OCP Threshold, DEMFeature, DCM Mode, Voltage Loop Gain and Switching frequency (through jumpers)
- Low Component Count
- Proven PCB Layout
- Fully Assembled and Tested for Basic Functionality
产品详情
The MAX16731 evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX16731, a single-output POL regulator with on-chip bias LDO that integrates full control circuitry and a power train that can provide up to 30A to the load. The EV kit package comprises a fully assembled and tested multilayer PCB implementation of high efficiency and high-power density solution.
The selection of key converter configuration parameters, acting on one external resistor and jumpers, allows design flexibility to match several application scenario requirements.
Refer to the MAX16731 IC data sheet for detailed information regarding the Description, Features, Benefits, and Parameters.
Applications
- Communications Equipment
- Memory VDDQ
- Networking Equipment
- Point-of-Load Voltage Regulators
- Servers and Storage Equipment
相关产品
文档
-
MAX16731EVKIT Gerber Files - Design Files10/10/2022ZIP10M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。