-
2086: MAX1667评估系统 Data Sheet (Rev. 1)1/1/1900PDF3M
概览
优势和特点
- Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
- SMBus-Compatible 2-Wire Serial Interface
- 4A, 3A, or 1A (max) Battery Charge Current
- Up to 18.4V Battery Voltage
- Up to +28V Input Voltage
- Easy-to-Use Software Included
- Proven PC Board Layout
- Fully Assembled and Tested Surface-Mount Board
产品详情
应用
- 充电站
- 笔记本电脑
- PDA及其它手持设备
- 电话