-
MAX1637EVKIT: MAX1637评估板 Data Sheet (Rev. 1)1/1/1900PDF84K
概览
优势和特点
- 4.5V to 22V Battery Voltage Range
- 4.5V to 5.5V Input Voltage Range (IC Power)
- Output Voltage:
- Fixed 1.7V, 7A (Circuit 1)
- Fixed 2.5V, 3A (Circuit 2)
- Circuit 1 Efficiency = 90% (VIN = 7V, VOUT = 1.7V @ IOUT = 3A)
- Circuit 2 Efficiency = 91% (VIN = 7V, VOUT = 2.5V @ IOUT = 3A)
- 3µA Max IC Shutdown Current
- Fast MOSFETs for Low Switching Losses
- Tight PC Board Layout for Low Switching Losses
- 300kHz Switching Frequency
- Surface-Mount Construction
- Fully Assembled and Tested
产品详情
应用
- 手持终端、PDA
- 笔记本电脑
- 亚笔记本电脑