概览
优势和特点
- -42V to +65V Protection Voltage Range
- 3V to 50V Operating Voltage Range
- PCB Pads for Optional TVS Diodes
- Proven 2-Layer 2oz Copper PCB Layout
- Automotive Temperature Range: -40°C and +125°C
- Fully Assembled and Tested
产品详情
The MAX1673 evaluation kit (EV kit) is designed to evaluate the MAX16173, an automotive protection IC with up to 250kHz active rectification in a 10-pin TDFN package. Several test points are provided for device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C and +125°C, and is available with the MAX16173ATB installed.
Applications
- Automotive Power Systems
- Network Telecom Power Systems
- RAID Systems
- Servers
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。