-
MAX1606EVKIT: MAX1606评估板 Data Sheet (Rev. 0)1/1/1900PDF104K
概览
优势和特点
- Input Voltage
- +0.8V to +5.5V (VIN)
- +2.4V to +5.5V (VCC)
- Output Voltage
- +18V Output Up to 20mA (as configured)
- True Shutdown (output disconnected from input)
- Output Voltage Adjustable with Resistors
- Adjustable Inductor Current-Limit Setting
- Internal MOSFET Switches
- 1µA (max) IC Shutdown Current
- Switching Frequency Up to 500kHz
- Surface-Mount Components
- Fully Assembled and Tested
产品详情
应用
- 数据采集