-
MAX1565EVKIT: MAX1565评估板 Data Sheet (Rev. 1)1/1/1900PDF210K
概览
优势和特点
- 95% Efficiency
- 1.5V to 3.6V Input Voltage Range
- Main Step-Up Output: 3.35V or Adjustable
- Step-Down Output: 1.5V or Adjustable
- 5V General-Purpose Output
- CCD and LCD Bias Outputs (+15V/-7.5V)
- Power-Regulated Output for White LED Backlighting
- Optional General-Purpose Output Using the MAX1801 Slave Controller
- 1µA Shutdown Mode
- Internal Soft-Start Control
- Overload Protection for All Outputs
- Fully Assembled and Tested
产品详情
应用
- 数码相机
- 数字摄像机
- PDA