-
MAX15157DEVKIT: Evaluation Kit for the MAX15157D Data Sheet (Rev. 0)9/21/2021PDF3M
概览
优势和特点
- 40V to 60V Input Voltage Range (Configurable from 8V to 60V)
- 12V Output Voltage (Configurable from 3V to 0.95 × VIN)
- Adjustable Slope Compensation Ramp
- Multiphase Operation up to 8 Phases
- Adjustable 60kHz to 1MHz Switching Frequency
- External Switching Frequency Clock Synchronization
- External REFIN Input for Output Adjustment
- Hiccup Fault Protection for Overcurrent and Thermal Shutdown
- PGOOD Output (Power-Good Output)
- Adjustable Input UVLO and Output OVP Voltage
- Adjustable Soft-Start
- Monotonic Startup into Prebiased Output
产品详情
The MAX15157D evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all of the components necessary to evaluate the performance of the MAX15157D high-efficiency step-down regulator. The EV kit is powered from a 40V to 60V DC supply. It is capable of delivering 12V/20A output at a 150kHz switching frequency. Refer to the MAX15157D data sheet to set the switching frequency and input/output voltage ranges for the EV kit.
Applications
- Automotive
- Datacenter
- Industrial
- Multiphase Buck
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。