-
MAX14986EVKIT: Evaluation Kit for the MAX14986 Data Sheet (Rev. 0)11/27/2013PDF635K
概览
优势和特点
- Application Circuit with SAS and SATA Input/Output
- Eye Diagram Test Circuit with SMA Inputs/Outputs
- Calibration Traces (50Ω Single-Ended Load Trace and 50Ω Single-Ended Through Trace)
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
应用
- 基板
- 计算机模块
- 工业/嵌入式电脑
- 医疗装置
- 机架式服务器工业PC
- 测试设备