-
MAX14626EVKIT: Evaluation Kit for the MAX14626 Data Sheet (Rev. 0)12/5/2013PDF370K
概览
优势和特点
- Evaluates Current-Limit Protection
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX14626 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14626 high-voltage 4–20mA current-loop protector.
Applications
- Industrial Current Loop Control