概览
优势和特点
- Broad Range of Data Transfer Rates (from DC to 150Mbps)
- Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
- SMA Connectors for Easy Connection to External Equipment
- Wide Power Supply Voltage Range from 1.71V to 5.5V
- Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
- Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s
产品详情
应用
- 电池管理
- 工业自动化现场通信
- 通用隔离应用
- 隔离型RS232、RS-485/RS-422、CAN
- 医疗系统
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。