-
2044: MAX104、MAX106和MAX108评估板 Data Sheet (Rev. 0)1/1/1900PDF781K
概览
优势和特点
- 50Ω Clock and Analog Inputs Through SMA Coaxial Connectors
- ±250mV Input Signal Range
- Demultiplexed Differential PECL Outputs
- On-Board Generation of PECL Termination Voltage (PECLVTT)
- On-Board Generation of ECL Termination Voltage (ECLVTT)
- Separate Analog and Digital Power and Ground Connections with Optimized Four-Layer PCB
- Square-Pin Headers for Easy Connection of Logic Analyzer to Digital Outputs
- Fully Assembled and Tested
产品详情
应用
- 自动测试设备(ATE)
- 数字示波器
- 数字射频/中频信号处理
- 高速数据采集器
- 雷达/声纳/ECM系统