概览

优势和特点

  • Full featured ProSwift development kit
  • PC control in conjunction with analysis control evaluation (ACE)
  • Analog Devices, Inc., PC software for control and data analysis (time domain)

产品详情

The ProSwift™ development kit provides the flexibility and versatility to expand, refine, and enhance a prototype over time. It is a plug and play development board with a full suite of supported sensors designed with Arduino headers that facilitate easy connection to auxiliary functionality. The ProSwift development kit includes the EV-ProSN1000ARDZ board, which features the ADSNS1000, a flexible hardware module that seamlessly connects to a range of both analog and digital compensated and uncompensated sensors. The host processor, recommended by Application Designer™ software, has Arduino headers. Arduino headers provide flexibility for quickly customizing new designs and building prototypes.

In conjunction with the MeasureWARE™ ecosystem, ADSNS1000 can be configured and optimized for sensor types selected to meet the accuracy and measurement times required.

By default, the development kit is preconfigured for three measurement types: temperature, pressure, and humidity. The associated sensors for each measurement are included in the ProSwift development kit. Using the MeasureWARE ecosystem and the Application Designer software, a new design can be defined using the tools of the ecosystem. These tools give an optimized recommended configuration of the associated hard-ware, in this case ADSNS1000, which is in the form of a design pack. This design pack can then be used directly with the ProSwift development kit to implement the defined measurement.

For details about the ADSNS1000 or EV-ProSN1000ARDZ, request the preliminary data sheet and user guide by emailing measureware@analog.com.

相关产品

包装内含

  • ProSwift evaluation board EV-ProSN1000ARDZ Sensor boards
    • K-type thermocouple, EV-SENSET14DBZ
    • 2-wire PT100 RTD EV-SENSET01DBZ
    • Amphenol pressure voltage—EV-SENSEP04DBZ
    • Sensirion humidity I2C EV-SENSEH03DBZ
  • USB cable Type A male to Mini B

系统需求

PC running to Windows® 7

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。