概览

产品详情

This page contains ordering information for the evaluation board used to evaluate the ADRF6755 300 MHz to 2310 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO.

相关产品

系统需求

  • ADRF6755 Evaluation Board (EVAL-ADRF6755SDZ)
  • SDP Controller Board

软件

ACE软件

ZIP
130 KB
ACE plug-in for Board.ADRF6755 1.2021.31401 [Jul 29 21]
The ADRF6755 is a highly integrated quadrature modulator, frequency synthesizer, and programmable attenuator with an operating frequency range from 100 MHz to 2400 MHz.
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (1)

控制器板

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。