概览
产品详情
The ADIS16300/PCB is a breakout board which provides (1) ADIS16305BMLZ, (1) flexible cable and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16300BMLZ is a fully-calibrated, MEMS 4DOF Inertial Sensor, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The flexible cable and interface PCB provides access to the ADIS16300BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.