概览

产品详情

This evaluation board for the ADG854 is fitted with three audio connectors that allow the user to switch between two audio sources or to switch an audio source between two speakers. The ADG854 offers ultralow on resistance of less than 1 Ω over the full temperature range and all signals applied to the switch can be monitored using the test points provided.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。