概览
优势和特点
- Demonstrates the Features of the DS28E38 DeepCover® Secure Authenticator with ChipDNA PUF Protection
- Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
- 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E38 and DS2476
- 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
- 3.3V ± 3% 1-Wire Operating Voltage
- Convenient On-Board Test Points, TDFN Socket
- Evaluation Software Available by Request
产品详情
应用
- 医疗传感器和工具安全认证
- IoT节点安全认证
- 外设认证
- 打印盒识别及认证
- 授权管理的参考设计
- 受限耗材安全管理
相关产品
文档
-
DS28E38EVKIT Gerber File10/10/2022ZIP305K
工具及仿真模型
Software Development
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。