-
DS21Q58: E1四收发器 Data Sheet (Rev. 1)1/1/1900PDF647K
概览
优势和特点
- Four Complete E1 (CEPT) PCM-30/ISDN-PRI Transceivers
- Pin Compatible with the DS21Q50 and DS21Q59
- Short-Haul Line Interfaces
- 32-Bit or 128-Bit Crystal-Less Jitter Attenuator
- Frames to FAS, CAS, and CRC4 Formats
- CAS/CCS Signaling Support
- 4MHz/8MHz/16MHz Clock Synthesizer
- Flexible System Clock with Automatic Source Switching on Loss-of-Clock Source
- Two-Frame Elastic-Store Slip Buffer on the Receive Side
- Interleaving PCM Bus Operation Up to 16.384MHz
- Configurable Parallel and Serial Port Operation
- Detects and Generates Remote and AIS Alarms
- Fully Independent Transmit and Receive Functionality
- Four Separate Loopback Functions
- PRBS Generation/Detection/Error Counting
- 3.3V Low-Power CMOS
- Large Counters for Bipolar and Code Violations, CRC4 Codeword Errors, FAS Word Errors, and E Bits
- Eight Additional User-Configurable Output Pins
- 100-Pin (14mm x 14mm) LQFP Package
产品详情
应用
- 上/下路复用器
- 局端设备
- 用户授权设备
- DSLAM背板
- IMA
- 线卡
- PBX
- 路由器/交换机
- 路由器/交换机
- 定时系统
- WAN接口
文档
-
选择T1/E1/J1单片收发器7/6/2004
-
T1/E1 and T3/E3 Transformer Selection Guide10/15/2001