概览
产品详情
Demonstration circuit 870A-A is a high efficiency, 2.25MHz buck converter, incorporating the LTC3410 monolithic synchronous regulator. The DC870 has an input voltage range of 2.25V to 5.5V, and is capable of delivering up to 300mA of output current. The LTC3410 has an output voltage range from 0.8V to 5V, but the demo board is configured for a 1.8V output.