概览
产品详情
Demonstration circuits 721A-A and 721A-B are high current step-down converters for Intel VRM/VRD10 and VRM9 processor power applications. The 6-phase DC721A-A features two current-mode PolyPhaseTM controllers, the LTC3738CUHF (3-Phase Buck Controller for Intel VRM9/VRM10 with Active Voltage Positioning and the the LTC3731CUH (3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller) and provides up to 120A output current. The input voltage is from 8V to 14V and the output voltage is controlled by the VID setting.
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。