-
DC627A - Schematic9/24/2009PDF51K
概览
产品详情
Demonstration circuit 627 features the LT3461/LT3461A in a 12V output boost converter which operates from an input voltage of 3V to 6V. The DC627A-A is for the 1.3MHz switching LT3461, and the DC627A-B is for the 3MHz switching LT3461A. For both boards, the maximum output current is 70mA when powered from a 5.0V input and 40mA when powered from a 3.3V input.
相关产品
文档
-
DC627A - Demo Manual9/24/2009PDF119K
-
DC627A - Design File9/24/2009ZIP459K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。