-
DC2551A - Schematic8/7/2017PDF41K
概览
产品详情
Demonstration Circuit 2551A is a Configurable Precision Amplifier featuring the LT1997.
The DC2551A-C supports the LT1997-1 version.
This demo board provides a rapid evaluation tool with jumpers providing the typical interconnection options that facilitate setting the pin-strapped internal gain configuration. The LT1997 is unusual in that it may be powered from a low voltage (down to 3.3V) while it accepts sign particularly high supply voltages, up to 50V. Connection points are provided to wire the amplifier in other configurations besides those possible with the jumpers alone.
文档
-
DC2551A - Demo Manual (Rev. A)8/7/2017PDF495 K
-
DC2551A - Design Files8/7/2017ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。