概览

产品详情

The Demo Circuit 2358A is a 2kV AC isolated flyback μModule® DC/DC converter with LDO post regulator featuring the LTM8068. The demo circuit is designed for a 5.6V flyback output and a 5V post regulator output from a 4.5V to 40V input. The current capability of the 5.6V flyback output (VOUT1) varies with input voltage from about 200mA at 4.5VIN to about 460mA at 40VIN. The current capability of the 5V LDO output (VOUT2) is limited by either the VOUT1 loading or the 300mA current limit on the LDO post regulator itself. Figure 1 in the demo manual shows the maximum output current on VOUT1 when VOUT2 is not loaded, and VOUT2 when VOUT1 is unloaded.

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。