-
DC2268A - Schematic3/31/2016PDF65K
概览
产品详情
Demonstration circuit 2268A-B is a high efficiency, high density, dual 18A, switch mode step-down power supply on a compact 1.5' × 1.2' PCB. It features the LTM4620A μModule regulator. The input voltage is from 5.5V to 16V. The output voltage is programmable from 0.6V to 5V. DC2268A-B can deliver up to 13A maximum in each channel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the resistor jumper (R1/R2) selects pulses-kipping mode for noise sensitive applications or Burst Mode® in less noise sensitive applications. Two outputs can be connected in parallel for a single 26A output solution with optional jumper resistors.
相关产品
文档
-
DC2268A-B - Demo Manual3/31/2016PDF739K
-
DC2268A-B - Design Files3/31/2016ZIP4M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。