概览

产品详情

Demonstration circuit 2106B-B is a high efficiency, high density, paralleled, multi-chip μModule regulator solution with a 4.5V to 16V input range and 130A  of output current. The output voltage (1V default value) is adjustable from 0.5V to 1.8V. The demo board has 1× LTM4676A acting as the master controller, and 3× LTM4630 μModule slave controllers. All devices having their outputs paralleled to provide 130A of current. Please see the LTM4676A and LTM4630 data sheets for more detailed information.

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。