概览
产品详情
Demonstration circuit 2081A-B features the LTM4630EY-1, the high efficiency, high density, dual 18A, switch mode step-down μModule® regulator with ±0.8% total DC output accuracy. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2081A-B is configured as dual-phase, single-output, which can deliver up to 36A maximum. With the help of external compensation, ±3% transient accuracy can be achieved with 25% load step. The board designs with minimum components to demonstrate this high efficiency, high density μModule.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。