概览

产品详情

Demonstration circuit 2025A features the LTC2668, 16-channel 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C max reference in a 6mm × 6mm QFN package. This device features per-channel SoftSpan configuration with five output ranges: 0V to 5V, 0V to 10V, ±2.5V, ±5V, and ±10V. A toggle feature allows any or all DACs to switch between two programmed codes via a single SPI command or by the TGP input pin. The versatile SPI interface can operate on any logic level between 1.71V and 5.5V, for easy interface to lower voltage microcontrollers or FPGAs.


 

相关产品

硬件 (1)

控制器板

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。