-
DC1953A - Schematic5/30/2013PDF84K
概览
产品详情
Demonstration circuit 1953A is an 8-output power supply featuring the LTC3374. The LTC3374 has eight synchronous buck regulators each with an independent VIN supply. Up to four buck regulators may be paralleled together to create a higher power buck regulator with a single inductor. The input range of the LTC3374 is ideal for single cell Li-Ion/Polymer battery applications. The buck regulators can be enabled via external precision threshold enable pins to allow hardwired power up sequences.
相关产品
文档
-
DC1953A - Demo Manual3/13/2015PDF0M
-
DC1953A - Design Files5/30/2013ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。