概览
产品详情
Demonstration circuit 1882 is a high voltage inverting charge pump featuring the LTC3261EMSE. The LTC3261 operates with an input voltage from 4.5V to 32V and provides up to 100mA of output current. The output voltage is unregulated and is the negative of the input voltage (-VIN). The demo board provides selectable Burst Mode® operation or constant-frequency mode operation, plus allows selection of the operating frequency (500kHz, 200kHz or 50kHz).
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。