概览

产品详情

Demonstration circuit 1864A is a step-down converter, capable of delivering up to 1A of output current from a minimum input voltage of 2.7V. The DC1864A uses the power-saving LTC3621-2 2.25MHz monolithic synchronous buck regulator that comes in a tiny 2mm × 3mm 6-lead DFN package. The LTC3621-2 IC quiescent currents can be as low as 3.5μA in normal operation, and less than 0.1μA in shutdown. The output voltage range of the DC1864A is from as low as 0.6V, the reference voltage of the LTC3621‑2, to as high as the maximum input voltage, 17V.


 


相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。