概览
产品详情
Demonstration circuit 1740A is a PolyPhase® synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller with PMBus interface and digital power system management functions. The DC1740A-B is a two chip 3 + 1 phase dual-output configuration. The default output settings are VOUT0 = 1.5V/20A and VOUT1 = 1.2V/60A.
The DC1740A powers up to default settings and produces power based on configuration resistors or with non-volatile memory (NVM) settings without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter aspects of the LTC3880. To fully explore the extensive digital power management features of the parts, download the GUI software LTpowerPlay™ onto your PC and use LTC’s I2C/SMBus/PMBus Dongle DC1613A to connect to the board.
相关产品
文档
演示板电路图 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。