概览
产品详情
Demonstration Circuit 1674A-A is dual input power manager/3.5A Li-Ion battery charger with I2C control and USB On-The-Go (OTG). The dual input multiplexer, overvoltage protection (OVP) and reverse voltage protection (RVP) is implemented with external N-channel MOSFETs. An onboard buck regulator generates the VOUT voltage from the active input voltage. This voltage is regulated to minimize the dissipation in the battery charger. The minimum voltage of the VOUT regulator is 3.5V to provide an instant-on function when the battery is fully discharged. Most functions on the LTC4155EUFD are controlled via the I2C serial interface. The LTC4155EUFD also provides extensive status information via the I2C serial interface.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。