-
DC1511A - Schematic10/22/2010PDF69K
概览
产品详情
Demonstration circuits 1511A-A features the LTM8042, which is a complete 1A µModule LED driver. The demonstration circuit is configured using the boost topology, accepting an input voltage from 3V to 30V and supporting an output up to 32V. The default switching frequency is 600kHz for the DC1511A-A, but can be adjusted by changing the value of the RT resistor. DC1511A is easily configured to support other features, including PWM dimming and analog dimming; It also supports buck-boost mode and buck mode (step-down) topologies.
相关产品
文档
-
DC1511A - Demo Manual10/22/2010PDF0M
-
DC1511A - Design Files10/22/2010ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。