-
DC1472A - Schematic6/25/2010PDF59K
概览
产品详情
Demonstration circuit 1472 features the LTM4618EV μModule® regulator, a complete high efficiency synchronous buck regulator with tracking. The DC1472 input range is from 4.5V to 26.5V and is capable of delivering up to 6A of output current; however, current derating may be necessary under certain VIN, VOUT, frequency and thermal conditions. The output voltage is jumper programmable from 1.2V to 5V and can be set as low as 0.8V, the reference voltage of the LTM4618EV.
相关产品
文档
-
DC1472A - Demo Manual10/25/2010PDF1M
-
DC1472A - Design Files6/25/2010ZIP923K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。