概览

产品详情

Demonstration circuit 1388A is an ultralow quiescent current and low dropout voltage linear regulator featuring the LT3008 in the 2 × 2 DFN-6 package. The DC1388A has an input voltage range from 2V to 45V, and is capable of delivering up to 20mA output current. The jumper-selectable output voltage can be set to 1.2V, 1.5V, 1.8V, 2V, 2.5V, 3.3V, 5V or a user-defined value. With a 3µA quiescent current, the LT3008 is ideal for supplying power to low current battery-powered systems, keep-alive power supply and remote monitoring utility meters and hotel door locks.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。