概览

产品详情

Demonstration circuit 1367A features the LTM4615EV, a triple output μModule® regulator consisting of two switch-mode outputs and one LDO output. Each LTM4615 DC/DC converter has a separate input and enable pin. The input supply voltage is 2.5V to 5.5V and the demo board provides outputs of 1.8V @ 4A, 1.2V @ 2.5A and 1V @ 1.5A. The LTM4615's maximum load current is 4A for each switch-mode channel and 1.5A for the VLDO channel. However the DC1367A is configured with the LDO input supply connected to the VOUT2 whose maximum output current decreases accordingly. Derating is necessary for certain VIN, VOUT and thermal conditions.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。