概览

产品详情

Demonstration circuit 1289 is a no RSENSE synchronous step-down DC/DC converter featuring the LTC3879EUD. Its output supplies 1.2V @ 15A and its input voltage range is from 4.5V to 14V.


The LTC3879 allows operation from 4V to 38V at the input and has an output voltage range of 0.6V to 0.9VIN.


 


相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。