概览

产品详情

Demonstration circuit 1261A features the LTM8022 step-down μModule® regulator delivering a 3.3V/1A output from a 4.5V to 36V input supply. As a step-down converter, the LTM8022 requires a minimum amount of headroom to keep the output in regulation. Current sharing with another LTM8022 is enabled by tying the VIN, VOUT and SHARE pins together to support higher output loads.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。