-
DC1041A - Schematic9/24/2009PDF97K
概览
产品详情
Demonstration circuit DC1041A-A features the LTM4601EV, a 12A high efficiency, high density switch mode step-down converter. The input voltage range is from 4.5V to 20V. The output voltage is jumper selectable for popular voltages from 0.6V to 5V. The PLLIN pin supports synchronizing the μModule® regulator to an external clock. The TRACK/SS pin allows the user to program output ramp-up and ramp-down rates which may coincidentally or ratiometrically track with another supply’s output if desired. Output voltage margining of ±5% from the nominal value is available via the margin control pins MARG0 and MARG1.
相关产品
文档
-
DC1041A-A Demo Manual5/25/2011PDF2M
-
DC1041A - Design File9/24/2009ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。