-
DC1008A - Schematic9/24/2009PDF29K
概览
产品详情
Demonstration circuit 1008 is a step-down converter, using the LTC3543 monolithic synchronous buck regulator. The DC1008 has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 600 mA of output current in a small 2mm × 3mm DFN package. The default output voltage of the DC1008 is 1.8V, but can be set as low as 0.6V, the reference voltage of the LTC3543.
相关产品
文档
-
DC1008A - Demo Manual9/24/2009PDF407K
-
DC1008A - Design File9/24/2009ZIP508K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。