概览

优势和特点

  • Allows all of the experiments from the Buck Converter Basics lab exercise to be performed without having to build the circuit on a breadboard.
  • Illustrates important concepts related to buck regulators
    • Inductor Ripple Current vs. inductance
    • Output ripple vs. output capacitance
    • Open-loop vs. closed loop operation
  • Compatible with Arduino Uno for demonstrating closed-loop operation and duty cycle vs. voltage relationships.

产品详情

The Buck Converter Basics Active Learning lab exercise demonstrates key concepts related to buck converters, but the circuits can be difficult to assemble with parts from the ADALP2000 parts kit. The ADALM-BUCK-ARDZ board allows all of the experiments from to be performed quickly and easily without having to build and debug the circuit on a breadboard.

相关产品

包装内含

  • ADALM-BUCK-ARDZ
  • 0.1” jumper shunts

硬件 (2)

Active Learning Kits

Active Learning Instruments

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。