概览
优势和特点
- Power supply rejection ratio (PSRR) performance: 54 dB at 100 kHz
- Ultralow noise independent of VOUT
- 3 μV rms, 0.1 Hz to 10 Hz
- 9.5 μV rms, 0.1 Hz to 100 kHz
- 9 μV rms, 10 Hz to 100 kHz
- 17 μV rms, 10 Hz to 1 MHz
- Low dropout voltage: 150 mV at ILOAD = 200 mA
- Maximum output current: 200 mA
- Input voltage range: 2.2 V to 5.5 V
- Low quiescent and shutdown current
- Initial accuracy: ±1%
- Accuracy over line, load, and temperature: −2.5% to +1.5%
- 5-lead TSOT package and 6-lead LFCSP package
产品详情
The ADM7160 evaluation boards demonstrate the operation and functionality of the ADM7160 ultralow noise, 200 mA, linear regulator.
Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, load resistors, and a voltmeter or an ammeter.
Complete specifications for the ADM7160 ultralow noise, 200 mA, linear regulator are available in the ADM7160 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation boards.
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。