概览

产品详情

本页提供AD9549的评估板文档和订购信息。

软件

评估软件

ZIP
4.06 M
AD9549 Evaluation Software Installer (Rev. 2.0.1)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9549 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
TXT
1.72 K
AD9549 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。