概览

优势和特点

  • 采用USB连接和板载LDO稳压器,电源连接简便
  • LDO可轻松旁路以便测量电源
  • 交流耦合差分SMA连接器
  • SMA连接器用于
    2个参考输入
    2个PLL状态输出
    1个参考测试输入
    2个VCXO接口输入/输出
  • 基于Microsoft Windows®的评估软件,具有简单的图形用户界面
  • 板载PLL环路滤波器
  • 通过I/O接头轻松访问数字I/O和诊断信号
  • 诊断信号通过状态LED显示
  • USB计算机接口
  • 软件计算器具有灵活性,可对几乎任何合理的输入/输出频率比进行编程

产品详情

AD9523和AD9524的工作方式相同。

AD9523旨在满足长期演进(LTE)和多载波GSM基站设计的时钟要求。它依靠外部VCXO清除参考抖动,以满足严格的相位噪声要求,从而获得可接受的数据转换器信噪比(SNR)性能。

输入接收器、振荡器和零延迟接收器支持单端和差分两种操作。当连接到30.72 MHz至122.88 MHz参考时钟以及30.72 MHz至122.88 MHz的VCXO时,该器件会在0.96 MHz至983.04 MHz范围内产生低噪声输出。

文档

软件

评估软件

ZIP
4.39 M
AD9523/AD9524 Evaluation Software Installer (Rev. 2.1.3)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9523/AD9524 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
ZIP
1.22 K
AD9523/AD9524 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。