概览

产品详情

EVAL-AD7927CBZ是针对AD7927的全功能评估套件。此评估板可单独使用,也可与评估控制器板配合使用。配合评估控制器板使用时,用户可利用提供的软件对ADC进行详尽的性能分析。此软件还包括技术笔记,说明评估板在单独使用以及配合评估控制器板使用时的操作与设置。

软件

评估软件

AD7927 Software (zip, 4.09MB)
Included in the EVAL-AD7927CB evaluation board package is software for controlling and evaluating the performance of the AD7927 when it is operated with the EVALUATION BOARD CONTROLLER and also included is all documentation required to configure the EVAL-AD7927CB Evaluation Board. The EVAL-AD7927CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 and NT.