概览

优势和特点

  • AD5758的全功能评估板
  • 板载2.5 V ADR4525基准电压源
  • 集成SPI信号隔离通道的板载ADP1031-1隔离PMU
  • ACE控制软件

产品详情

本用户指南介绍AD5758的评估板,该评估板是一款通过功能安全认证、单通道、电压和电流输出、数模转换器(DAC),内置片内动态功率控制(DPC)功能,可较大限度地降低封装功耗。

有关AD5758的完整详情,请参阅AD5758数据手册。使用EVAL-AD5758SDZ时,请参考数据手册。“评估板硬件”部分说明了各种连接选项的配置。关于配套软件的安装参见“软件快速启动程序”部分。

图1所示的EVAL-AD5758SDZ需要EVALSDP-CS1Z板。EVAL-AD5758SDZ通过EVAL-SDP-CS1Z与PC的USB端口接口。软件(即分析|控制|评估(ACE)软件)与EVAL-AD5758SDZ一同提供,便于用户设置AD5758。

软件

ACE软件

ZIP
277 KB
ACE plug-in for Board.AD5758 1.2020.4200 [Jan 22 20]
Single Channel, 16-Bit Current/Voltage Output DAC, Dynamic Power Control, HART Connectivity
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。