概览

优势和特点

  • Full featured evaluation board (EVAL-AD5311RDBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

产品详情

The EVAL-AD5311RDBZ evaluation board is designed to quickly prototype AD5311R circuits and reduce design time. The evaluation board interfaces with the USB port of a PC via the SDP-B controller board. The AD5311R operates from a single 2.7 V to 5.5 V supply. Software can be downloaded via the EVAL-AD5311RDBZ product page that allows users to program the AD5311R.


This evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices, Inc. website.


Full data on the AD5311R can be found in the AD5311R data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-964 when using the evaluation board.

技术与领域

相关产品

包装内含

  • EVAL-AD5311RDBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard
  • USB cable

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。