Get Started With Proven Solutions

ADI is committed to helping you design and build the very best measurement systems. Chemical analysis has many forms and techniques meaning challenging qualitative and quantitative applications.

By switching to ADI you will get the most performance out of analytic instruments, whether bench top or portable. With a long history of Instrumentation Industry experience and a broad product portfolio, ADI is well positioned to meet your exacting needs.

Do you need to:

  • Identify and quantify unknown compounds
  • In complex samples
  • At the lowest possible levels and in a single analysis

ADI gives you:

  • Highest precision components
  • Including low drift amplifiers and references, low noise current amplifiers, low noise, high resolution sigma delta ADCs, high speed SAR ADCs and analog microcontrollers.

Our technology enables a wide range of innovative equipment used to identify and characterize liquids, powders, solids, and gases.


参考电路

X +

信号链

(6)

点击以下系统框图
Transimpedance Amplifiers
Ultralow noise, zero-drift operational amplifiers featuring rail-to-rail input and output swing

ADA4817-1/ADA4817-2
Fastest FET-input amplifier
(1GHz Bandwidth, 2pA input bias current)

ADA4528-1/ADA4528-2
Ultralow noise, zero-drift opamp
(5.0V Ultralow Noise, Zero-Drift, RRIO)

AD8065
High Performance, 145 MHz FastFET™ Op Amps

Low Noise Analog to Digital Converters

New-AD7175-2
Ultra Low Noise 24-Bit Sigma Delta
with rail to rail buffer on-chip

AD7176-2
Ultra Low Noise 24-Bit Sigma Delta
with buffer on-chip

AD7190
Ultra-low noise 24-bit sigma-delta ADC

AD7960
5 MSPS 18-Bit SAR ADC
High Speed Analog to Digital Converters

AD9625
12-Bit, 2.0/2.5 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter

References
Ultra-Low-Noise, High-Accuracy Voltage Reference available over wide range of input voltages

ADR4550
Ultra-low noise Voltage References
Includes PGA and temperature sensor

Temperature Sensor

ADT7320, ADT7420
Most accurate digital temperature sensors
Guaranteed accuracy of ±0.2°C from -10°C to +85°C

System Monitoring and Control

AD5681R, AD5691R
12-bit nanoDACs (10-16 Bit , single to octal also available)

ADN8831
TEC Controller

AD7291
12-bit SAR ADC with built-in temp sensor

Resources

Design and Simulation Tools

With photodiode tool, you input specific details of your light source and get back the equivalent possible photodiode solutions. Furthermore we'll bring you through an example of using photodiode tool using a spectroscopy example.

中文技术论坛