Circuits from the Lab ADI工程师通过这些 实验室电路 与您分享实验室工作成果。您可以将这些产品迅速和放心地组合起来。欲了解更多信息,请访问我们的 实验室电路信息和免责声明页面。

在低失真直流耦合应用中驱动双极性SAR ADC AD7366

  (CN0042)
电路类型:  ADC电路/驱动器
应用:  仪器仪表, 医疗, 过程控制
投稿日期 十月, 2008
咨询专家/反馈建议

对此电路或您的新设计存在疑问? 请联系我们经验丰富的应用工程师,他们随时可以为您提供帮助。
您对此电路有何反馈意见?请点击 这里

本电路中采用的产品
  • AD7366:

    AD7366/AD7367*是双核12位/14位、高速、低功耗、逐次逼近型模数转换器(ADC),最高吞吐量可达1 MSPS。这种器件内置两个ADC,两者之前均配有一个双通道多路复用器及一个低噪声、宽带宽采样保持放大器。

    AD7366/AD7367采用ADI公司工业CMOS工艺(iCMOS**), 制造,该技术平台兼具低电压和高电压CMOS的优点。利用iCMOS工艺,AD7366/AD7367不仅降低了功耗和封装尺寸,而且能接受高电压双极性信号。AD7366/AD7367可以输入±10 V范围、±5 V范围及0 V至10 V范围内的真双极性模拟信号。

    AD7366/AD7 MoreRead more

    AD7366 框图
    真双极性输入、双核12位、双通道、同时采样SAR ADC
  • AD7367:

    AD7367*是一款双极性、14-bit、高速、低功耗、逐次逼近型模数转换器,采样速率高达1 MSPS。它包括两个ADC,每个ADC的前面都有一个双通道多路复用器,以及1个低噪声、宽带、跟踪与保持放大器,可以处理超过10 MHz的输入频率。

    AD7367采用ADI公司的工业CMOS工艺——iCMOS制作,iCMOS工艺结合了低电压与高电压CMOS、双极性以及高电压DMOS 工艺的优势。该工艺允许AD7367接收高电压双极性信号,而且降低功耗与封装尺寸。AD7367可以接收±10 V、±5 V以及0 ~ 10 V范围的真双极性模拟输入信号。

    AD7367内置2.5 V基准电压源,但是可使用外部基准电压。AD7367 采用24引脚TSSOP封装。

    *美国专利 MoreRead more

    AD7367
    真双极性输入、1µs、14-Bit、双通道、逐次逼近型(SAR)模数转换器(ADC)
  • AD8021:

    AD8021是一款出众的高性能、高速电压反馈放大器,可以用于16 bit分辨率系统。AD8021具有低压噪声和低电流噪声 (其典型值分别为2.1 nV/√Hz和2.1 pA/√Hz),是当今的高速低噪声运算放大器产品中静态电源电流(7 mA @ ±5 V)最低的产品。AD8021工作电压范围较宽,为±2.25 V~±12 V,也可以采用5 V单电源供电,因此非常适合高速低功耗仪器仪表。输出禁用引脚可以将静态电源电流进一步降低至1.3 mA。

    与同类放大器相比,AD8021不仅技术性能出众,而且价格优势明显,静态电流也低得多。AD8021是一款高速、通用放大器,非常适合各种增益配置,可以用于信号处理链路以及控制环路。AD8021采用标准8引脚SOIC与MSOP封装,工作温度范围为:-40°C~+85°C MoreRead more

    AD8021图
    低噪声、高速放大器,用于16 Bit系统
  • AD845:

    The AD845 is a fast, precise, N channel JFET input, monolithic operational amplifier. It is fabricated using Analog Devices' complementary bipolar (CB) process. Advanced laser-wafer trimming technology enables the very low input offset voltage and offset voltage drift performance to be realized. This precision, when coupled with a slew rate of 100 V/µs, a stable unity-gain bandwidth of 16 MHz, and MoreRead more

    AD845 Diagram
    Precision, 16 MHz CBFET Op Amp
  • AD8610:

    AD8610(单路)和AD8620(双路)均为精度极高的JFET输入放大器,具有超低失调电压和漂移、极低输入电压和电流噪声、极低输入偏置电流和宽带宽等特性。与其它许多JFET放大器不同,AD8610的输入偏置电流在整个工作温度范围内都很低。AD8610能够以同相单位增益稳定驱动1000 pF以上的容性负载,在更高噪声增益时则可以轻松驱动更大的容性负载。即使具有1 k Ω负载,AD8610的摆幅也能达到电源电压的1.2 V范围内,从而在有限的电源电压下也能获得最大的动态范围。在反相或同相增益配置中,输出压摆率均为50 V/µs,达到0.01%精度的建立时间不到600 ns。AD8610还拥有高输入阻抗、出色的精度和极高的输出驱动能力,从而成为驱动高性能模数转换器输入及缓冲数模转换器输出的理想放大器。

    AD8610和AD8620的具体应用包括: MoreRead more

    AD8610 框图
    精密、低输入偏置电流、宽带宽JFET运算放大器(单路)
  • AD8638:

    AD8638是一款宽带宽、自动调零的放大器,采用5V~16V单电源或者±2.5V~±8V双电源供电。这款零漂移放大器采用亚德诺公司最新拓扑结构,实现了高精度、低成本、低噪声的完美结合。AD8638系列产品大大降低了数字开关噪声,这种噪声在斩波稳定放大器中已经司空见惯。AD8638失调电压10µV,失调漂移小于0.08µV/°C,噪声仅为1.5µVp-p(0Hz ~10Hz),该系列产品非常适合误差源必须最小化的应用。接近零漂移的性能使位置与压力传感器、热电堆探测器、医疗设备以及应变计放大器在整个工作温度范围时受益匪浅。AD8638系列放大器工作温度范围是:-40°C~+125°C。AD8638采用SOT-23封装以及SOIC封装。 MoreRead more

    16V自动调零、低漂移、满摆幅输出精密放大器,采用SOT封装
  • OP07D:

    The OP07D is a low cost option of the OP07 family with voltage offset performance of 150 µV max. The OP07D is a precision, ultralow offset amplifier. It integrates low power (1.1 mA typical), low input bias current (±1 nA maximum), and high CMRR/PSRR (130 dB). Operation is fully specified from ±5 V to ±15 V supply.

    The OP07D provides higher accuracy than industry-standard OP07-type MoreRead more

    OP07D Diagram
    Ultralow Offset Voltage Operational Amplifier
  • OP177:

    The OP177 features one of the highest precision performance of any op amp currently available. Offset voltage of the OP177 is only 25 μV maximum at room temperature. The ultralow VOS of the OP177 combines with its exceptional offset voltage drift (TCVOS) of 0.1 μV/°C maximum to eliminate the need for external VOS adjustment and increases system accuracy over temperature.

    The OP177 MoreRead more

    OP177 Functional Block Diagram
    Ultra-Precision Operational Amplifier
申请样片
  • AD7366
  • AD7366BRUZ (24 ld TSSOP)
  • AD7367
  • AD7367BRUZ (24 ld TSSOP)
  • AD8021
  • AD8021ARZ (8 ld SOIC)
  • AD8021ARMZ (8 ld MSOP)
  • AD8610
  • AD8610ARMZ-R7
  • AD8638
  • AD8638ARZ (8 ld SOIC)
  • AD8638ARJZ-REEL7 (5 ld SOT-23)
  • OP07D
  • OP07DRZ (8 ld SOIC)
  • OP07DNZ (8 ld PDIP)
评估与设计工具
Evaluation Boards Design and Simulation Tools