ADC
-
High Speed System Applications
- Table of Contents (pdf, 2296 kB)
- Section 1: High Speed Data Conversion Overview (pdf)
- Section 2: Optimizing Data Converter Interfaces (pdf, 1677 kB)
- Section 3: DAC, DDS, PLL's, and Clock Distribution (pdf, 7676 kB)
- Section 4: PC Board Layout and Design Tools (pdf, 3570 kB)
- MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care (pdf, 94 kB)
- MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design (pdf, 152 kB)
- MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor (pdf, 92 kB)
- MT-004: The Good, the Bad, and the Ugly Aspects of ADC Input Noise Is No Noise Good Noise? (pdf, 342 kB)
- MT-005: Noise Power Ratio (NPR) A 65-Year Old Telephone System Specification Finds New Life in Modern Wireless Applications (pdf, 213 kB)
- MT-006: ADC Noise Figure An Often Misunderstood and Misinterpreted Specification (pdf, 86 kB)
- MT-007: Aperture Time, Aperture Jitter, Aperture Delay Time Removing the Confusion (pdf, 76 kB)
- MT-008: Converting Oscillator Phase Noise to Time Jitter (pdf, 123 kB)
- MT-009: Data Converter Codes—Can You Decode Them? (pdf, 76 kB)
- MT-010: The Importance of Data Converter Static Specifications – Don't Lose Sight of the Basics! (pdf, 100 kB)
- MT-011: Find Those Elusive ADC Sparkle Codes and Metastable States (pdf, 1133 kB)
- MT-012: Intermodulation Distortion Considerations for ADCs (pdf, 176 kB)
- MT-020: ADC Architectures I: The Flash Converter (pdf, 1544 kB)
- MT-021: ADC Architectures II: Successive Approximation ADCs (pdf, 3799 kB)
- MT-022: ADC Architectures III: Sigma-Delta ADC Basics (pdf, 289 kB)
- MT-023: ADC Architectures IV: Sigma-Delta ADC Advanced Concepts and Applications (pdf, 936 kB)
- MT-024: ADC Architectures V: Pipelined Subranging ADCs (pdf, 1039 kB)
- MT-025: ADC Architectures VI: Folding ADCs (pdf, 823 kB)
- MT-026: ADC Architectures VII: Counting ADCs (pdf, 50 kB)
- MT-027: ADC Architectures VIII: Integrating ADCs (pdf, 235 kB)
- MT-029: Optical Encoders (pdf, 34 kB)
- MT-030: Resolver-to-Digital Converters (pdf, 57 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-074: Differential Drivers for Precision ADCs (pdf, 249 kB)
- MT-075: Differential Drivers for High Speed ADCs Overview (pdf, 183 kB)