Modules
| 封装 | 外形图 | 材料信息 |
|---|---|---|
| 22 pin module (ml-22-1) | ||
| 24 lead PCB Module with Connector Interface. (ml-24) | ||
| 24 ld Module with Connector Interface. (ml-24-2) | ||
| 24 Lead Module with Connector Interface. (ml-24-5) | ||
| 120 ld Non-Herm Hybrid Surface Mount (2.9" × 2.6") (ws-120) | ||
| 60 ld Non-Herm Hybrid Surface Mount (2.2" × 2.8") (ws-60) |